Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Hakon®-Clamping sets - Baureihe 160
Bill of material
Hakon Clamping Sets Series 160 KETTEN FUCHS Artikel-Nr. 160-4585
CNSORDERNO
Order number
160-4585
DXD
Size
45 x 85 mm
H
Length
93 mm
H1
Length
85 mm
H3
Length
22 mm
M
Screw size
M8 x 75
MD
Transferable tightening torque
41 Nm
MT
Transferable torsional moment
1200 Nm
FAX
Transferable axial force
53 kN
PW
Surface pressure wave
177 N/mm^2
CNSMASSEXACT
mass
1.96 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices